IESNA:LM-63-2002
[TEST]P1199232
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-730-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 70 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]9207
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1284.5 1184 1115.7 1057.7 1011 996.4 1030.3 1108.6 1234.9 1406.6
1620.7 1870.6 2139.4 2455.3 2768.4 3039 3252.6 3426.2 3545.9 3653
3662.4 3434.7 2666.1 2296.4 2063.9 1814.9 1567.9 1292.5 932.7 440.9
235.3 159.4 126.4 97.1 59.4 30.2 0
1284.5 1183.6 1115.7 1061.4 1015.2 1000.6 1035.5 1110.5 1231.6 1402.8
1615.5 1866.3 2151.6 2476.5 2792.4 3071.1 3301.7 3468.6 3591.2 3704.4
3706.7 3504.4 2768.4 2341.2 2101.2 1850.3 1598 1317.5 952 458.3
250.4 171.2 138.6 110.8 74 42.4 0
1284.5 1189.7 1122.7 1067.6 1022.8 1004.8 1032.2 1102.9 1216.1 1371.7
1569.7 1816.8 2063.9 2370.9 2704.7 3025.8 3298.4 3505.4 3670.4 3807.2
3866.1 3782.7 3537.9 2808.5 2377.5 2101.6 1839 1545.2 1187.3 734.7
422 261.2 214.1 180.1 141.5 71.7 0
1284.5 1191.6 1130.3 1082.2 1034.5 1013.8 1029.8 1080.8 1172.2 1302.4
1475.4 1692.3 1930 2201.1 2517.1 2862.7 3196.5 3500.2 3755.8 3942.5
4058 4054.7 3928.4 3698.2 3340.4 2789.1 2343.5 1977.1 1563.6 1015.2
556.9 334.3 226.3 164.1 104.7 38.2 0
1284.5 1202.9 1144.9 1099.1 1060 1037.4 1042.1 1078.9 1147.2 1246.7
1389.1 1567.9 1772.5 1986.1 2269.5 2572.7 2930.1 3303.1 3661.9 3966.5
4183 4282.5 4247.1 4085.8 3873.7 3602.1 3256.9 2837.2 2310.5 1632
862 393.7 190.5 103.7 58.5 26.4 0
1284.5 1210.9 1160.9 1122.3 1092.1 1075.1 1076.5 1097.3 1143.5 1210
1298.1 1418.8 1576.3 1747.5 1949.3 2192.6 2487.8 2823.1 3181.9 3542.2
3888.3 4177.8 4365 4413.6 4336.7 4208.9 4081.1 3906.2 3605.4 3019.7
2070 982.7 355.1 145.7 66.5 15.6 0
1284.5 1226 1184 1157.6 1138.3 1130.3 1134 1152 1182.6 1226.9
1287.3 1362.3 1463.2 1590.5 1723.5 1897 2117.2 2376.1 2672.7 2997.5
3346.5 3693.1 4022.7 4300.9 4515.9 4651.7 4721.9 4756.8 4742.7 4456.5
3646.8 2344 968.5 282 95.7 25.5 0
1284.5 1242 1211.8 1197.2 1189.2 1193 1206.7 1225.5 1253.8 1290.6
1339.2 1396.2 1466.5 1564.6 1677.2 1809.8 1973.4 2186 2438.3 2732.1
3061.7 3404.5 3769 4137.2 4480.5 4797.4 5071.4 5286.8 5439.6 5318.4
4581.4 3172 1468.4 464.5 129.2 25.5 0
1284.5 1262.8 1247.7 1244.4 1252.4 1271.7 1295.8 1326 1357.1 1392
1434.9 1479.7 1537.7 1622.1 1734.3 1872.5 2044.1 2239.8 2487.3 2776.9
3103.6 3451.6 3829.3 4234.4 4648.4 5072.8 5465.6 5807.4 5984.7 5804.6
4874.3 3051.8 1054.8 270.2 82.5 21.7 0
1284.5 1265.1 1253.3 1253.3 1266.5 1285.9 1316.1 1348.1 1380.7 1418.4
1459.4 1507.5 1562.7 1642.8 1756.9 1900.8 2074.8 2275.2 2540.6 2832
3162.6 3522.4 3903.4 4315.5 4745.1 5178.4 5575 5901.3 6059.7 5767.3
4693.2 2752.8 843.6 205.6 68.8 18.9 0
1284.5 1277.9 1284.9 1304.3 1332.6 1371.2 1418.8 1466.9 1518.8 1569.3
1622.1 1681.5 1753.6 1844.6 1965.4 2127.6 2324.2 2545.3 2808.9 3073.5
3356.9 3650.2 3945.3 4257.5 4576.7 4877.6 5127.5 5251 5157.6 4586.1
3389.4 1697.5 482.9 116.9 42 10.8 0
1284.5 1289.2 1304.3 1332.1 1371.2 1419.8 1478.7 1539.6 1599 1661.7
1725.8 1787.6 1857.4 1936.1 2034.2 2161.5 2314.8 2485 2663.7 2842.4
3041.4 3239 3436.1 3646.4 3860.5 4052.4 4178.3 4173.1 3978.8 3412.5
2437.8 1245.3 405 129.2 51.4 18.9 0
1284.5 1298.6 1321.7 1359.9 1408 1466.5 1532.5 1597.1 1656 1712.6
1760.2 1802.7 1840.4 1872.9 1918.7 1980.4 2071 2165.8 2263.4 2353
2433.1 2495.4 2535.9 2559 2593 2604.8 2553.8 2408.6 2121.9 1660.7
1051.1 502.2 185.3 79.7 47.6 18.9 0
1284.5 1314.6 1352.8 1403.3 1461.3 1518.8 1572.6 1615.5 1640.9 1646.1
1632.5 1602.7 1545.7 1455.2 1339.2 1203.4 1072.7 962.9 887.9 842.6
822.4 807.3 790.8 770.5 744.1 712.5 657.3 571 461.6 335.3
227.3 150.4 94.8 61.8 36.3 9.9 0
1284.5 1329.7 1382.1 1432.5 1481.6 1517.9 1540.5 1533.4 1492.9 1414.6
1301.4 1161.4 1003.9 858.2 755.9 689.4 638 599.3 569.6 547.5
531.4 515.4 494.2 470.6 441.8 414.5 383.4 343.3 296.6 241.9
185.8 135.8 92.4 59.4 33.5 7.1 0
1284.5 1341.5 1400.5 1446.2 1473.1 1475.9 1448.6 1379.7 1275 1141.6
998.2 875.2 789.8 729.5 675.2 631.4 603.6 588 580.5 576.7
572.4 566.3 552.6 529.1 497.5 456.9 413.1 370.6 323.9 269.7
209.8 146.2 97.1 57.1 24 5.2 0
1284.5 1352.8 1411.8 1445.3 1450.4 1417.9 1344.3 1235.4 1111.9 985.5
892.6 826.1 769.1 723.3 689.9 665.8 645.1 628.1 613.5 597
590.4 585.2 573.9 545.1 510.7 476.7 441.8 403.2 361.7 318.8
270.2 213.1 141.9 89.1 42 14.1 0
1284.5 1364.1 1419.8 1442 1421.2 1350 1244.9 1122.7 1011.4 930.3
878.9 828.5 788.9 755.9 721 678.5 622.9 581.9 558.3 537.5
506.4 491.3 489.9 488.5 485.2 478.1 464.5 444.7 419.2 386.2
345.2 290 224.5 156.5 82 22.2 0
1284.5 1370.3 1424.5 1430.2 1386.8 1297.2 1176 1068.5 981.7 931.3
894 859.6 825.2 779.4 709.2 641.8 578.6 529.1 472.9 441.8
433.8 424.4 414 406 403.2 400.8 392.8 379.1 358.8 334.3
305.6 273 224 177.3 117.9 35.4 0
1284.5 1372.2 1425.4 1425.4 1370.8 1263.7 1145.8 1038.8 975.6 945
920.9 900.2 865.7 797.4 702.1 613.9 543.2 472 432.4 413.1
392.8 368.3 349.9 344.2 340.9 332 315.9 296.6 273.5 249.9
228.2 231.5 175.4 118.4 88.2 50.5 0
1284.5 1379.7 1427.8 1421.2 1355.2 1239.7 1119.4 1024.6 978.9 954.9
940.2 927 889.8 804.4 698.3 600.3 523.9 465.9 457.4 449.4
416.8 369.7 343.3 333.4 322.5 300.4 284.3 264.5 242.8 223.5
224.5 185.3 125.9 79.7 57.5 29.7 0
1284.5 1384 1431.6 1422.1 1350.5 1234 1116.6 1028.9 977.5 957.2
945.4 933.6 895.4 808.2 702.1 603.6 525.3 472 470.6 466.3
434.8 379.6 348 334.8 323.9 300.4 284.3 265.9 245.7 222.1
211.7 165 111.3 79.2 58.9 29.2 0
